DIN 980
similar to ISO 7042

Hexagon nuts

Basis DIN 934 | with clamping part | all metal version | deformed
Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A2 | Product group: Nuts
Diameter (d)
M5
M6
M8
M10
M12
Packaging unit (pcs.)
500
1000
For further information please contact us.
similar to ISO 7042 | DIN standard has been withdrawn
DIN 980 | stainless steel | A2 | Cr (VI) - free | metric thread

Note: Similar to ISO 7042 | DIN standard has been withdrawn | modified nut height and wrench width


The hexagon nuts are self-locking nuts with special metal insert. A metal clamping part is fixed in the inner groove. The metal insert has a reliable clamping effect on the full circumference of the thread when attached. It is firmly integrated and cannot be accidentally forgotten. The hexagonal nut can be used multiple times.

advantages:
• Reusable
• Reliable securing by clamping action of the metal insert
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A2
Application:
Joining by bolt, joining by stud
Product type:
with locking element