Art.no.: W19310010
Böllhoff standard 193 | Steel | Strength class 10 | bright | Cr (VI) - free | metric thread
The RIPP LOCK® self-locking nuts are reliable fasteners for securing screw connections against loosening. The preload force is maintained even under high dynamic loads. With RIPP LOCK®, the nuts have a special mechanical securing effect against automatic loosening of the connection. This is created by radial ribs that act on the component over the entire contact surface. During assembly, the radial ribs are impressed into the respective mating part by the applied preload force. The resulting form fit prevents the connection from turning loose. Additional safety devices, washers and lock washers are not required. The component surface of even sensitive materials is protected
Advantages:
• Reliable anti-rotation device
• Preservation of the preload force even under high dynamic loads
• Saves washers, spring washers or other additional safety devices
The RIPP LOCK® self-locking nuts are reliable fasteners for securing screw connections against loosening. The preload force is maintained even under high dynamic loads. With RIPP LOCK®, the nuts have a special mechanical securing effect against automatic loosening of the connection. This is created by radial ribs that act on the component over the entire contact surface. During assembly, the radial ribs are impressed into the respective mating part by the applied preload force. The resulting form fit prevents the connection from turning loose. Additional safety devices, washers and lock washers are not required. The component surface of even sensitive materials is protected
Advantages:
• Reliable anti-rotation device
• Preservation of the preload force even under high dynamic loads
• Saves washers, spring washers or other additional safety devices
Diameter: M10
Diameter (d):
M10
da max.:
10.8
da min.:
10
dc max.:
21
dc min.:
20.4
e min.:
16.64
ECLASS 7.1:
23110712
h:
1.6
h max.:
1.8
h min.:
1.4
m:
8.5
m max.:
8.79
m min.:
8.21
Material:
Steel
DIN/ISO:
B 193
Surface:
bright
Pitch (P):
1.5
r max.:
0.6
s max.:
15
s min.:
14.73
Packaging unit (pcs.):
200
Tool size:
SW 15
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Installation method:
Screw into place with tool
Application:
Joining by bolt, joining by screw
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Technical information:
The products, which have radial ribs, replace many previous retainers, such as spring washers or tooth lock washers, the standards applying to them having been withdrawn, so they mean the range can be standardised.
RIPP LOCK® screw lock: Efficient and secure
Fastening and assembly technology: Products and services
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
The Manual of fastening Technology: 8th edition