DIN 7967

Self-locking nuts

Material: Spring steel | Surface: zinc-plated | Flange/washer: without flange | Thread type: For metrical screw | Force application: Hexagon head | Material: Spring steel | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M10
M12
M14
M16
M20
M30
M36
Packaging unit (pcs.)
50
100
500
1000
Reset selection
For further information please contact us.
Art.no.: 7967FSTVZ10
Standard has been withdrawn without replacement
Art.no.: 7967FSTVZ10
DIN 7967 | steel | spring steel | zinc-plated | Cr(VI) - free | for metrical screw

Note: Norm has been withdrawn without replacement
Diameter (d):
M10
Diamter (d1):
8.6
e:
19,6
ECLASS 7.1:
23110705
m:
4
Material:
Spring steel
DIN/ISO:
DIN 7967
Surface:
zinc-plated
Pitch (P):
1,5
s:
17
t:
0,5
Packaging unit (pcs.):
1000
Tool size:
SW 17
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
For metrical screw
Force application:
Hexagon head
Installation method:
Assembly by hand
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Spring steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)