DIN 929

Hexagon weld nuts

Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A4 | Installation method: Weld on | Product group: Nuts
Diameter (d)
M4
M5
M6
M8
M10
M12
Packaging unit (pcs.)
200
500
1000
For further information please contact us.
DIN 929 | stainless steel | A4 | Cr(VI) - free | metric thread
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A4
Installation method:
Weld on