DIN 71412 A

Conical grease nipple

form A | 180° head position | metric conical thread
Thread type: Metric conical thread | Material: Steel 5.8 | Installation method: Installation with tool | Surface: zinc-plated | Product group: Miscellaneous
Diameter (d)
M6 x 1
M8 x 1
M10 x 1
Length (l)
16
Packaging unit (pcs.)
100
1000
For further information please contact us.
DIN 71412 A | steel | 5.8 | zinc-plated | Cr(VI) - free | metric conical thread
Material version:
5.8
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Metric conical thread
Material:
Steel 5.8
Installation method:
Installation with tool
Surface:
zinc-plated
Product type:
Grease nipples and adjusting rings
Product group:
Miscellaneous
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
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02