HELICOIL® Kits Twinsert

M 3 - M 12 | 1 dimension | Type Screwlock
Thread type: Metric standard thread | Material: Stainless steel A2 | Surface: coloured red | Product group: Repair kits
Diameter (d)
M 3
M 4
M 5
M 6
M 8
M 10
M 12
Nominal length t2
5
6.7
8.3
8.7
10
10.8
13.25
16.5
19.75
Nominal length t2 (x d)
1.5
2
Packaging unit (pcs.)
1
For further information please contact us.
HELICOIL® Plus Twinsert repair kit | Screwlock type

HELICOIL® Plus Twinsert repair kit to correct and repair extensively stripped or too large tapped holes.

Properties:
• Outer HELICOIL® Plus of Free Running type, inner HELICOIL® Plus of Screwlock type

Contains:
• A number of HELICOIL® Plus pairs (consisting of one outer and one inner insert each)
• 1 twist drill for tap drilling for the outer HELICOIL® Plus insert (up to M8)
• 1 HELICOIL® tap for the outer insert
• 1 installation mandrel each for the inner and outer HELICOIL® Plus insert
• 1 tang break-off tool (not from M12)
• Practical case for storage and transport
• Operating instructions

Note:
• 20 HELICOIL® Plus pairs up to M6
• 10 HELICOIL® Plus pairs from M8
• From M12, the tang is removed in a practical way using snipe nose pliers.

Since the inner HELICOIL® Plus is the standard length, the HELICOIL® Plus Twinsert is one thread longer which must be taken into consideration for the length of the holding thread. If that thread length is not available, both HELICOIL® Plus inserts must be shortened accordingly.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard thread
Material:
Stainless steel A2
Surface:
coloured red
Product type:
Repair kit
Product group:
Repair kits
RoHS conformal:
Material:
Stainless steel
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
PDF
ENG
0180/18-V1-02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)