HELICOIL® Plus Kit - Repair range incl. spark plugs

M6 - M14 x 1,25 | 5 dimensions in 3 lengths
Thread type: Metric standard and fine thread | Material: Stainless steel A2 | Surface: coloured green | Product group: Repair kit
Diameter (d)
M 6 - M 14x1.25
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41862000001/10
Art.no.: 41862000001/10
Use the HELICOIL® kits to repair defective threads easily and with only a few steps.

Delivery scope:
• HELICOIL® Plus thread inserts of five different sizes and in three different lengths each
• Twist drills up to M12 (for M14 x 1.25 with combined drilling and tapping tool)
• HSS HELICOIL® manual tap
• HELICOIL® Plus installation mandrels
• Tang break-off tool (up to M12)
• Practical case for storage and transport
• Operating instructions

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.

Items:
• 20 pieces HELICOIL® Plus thread inserts per length (M6)
• 10 pieces HELICOIL® Plus thread inserts per size and length (from M8)

M6 x 6
M6 x 9
M6 x 12
M8 x 8
M8 x 12
M8 x 16
M10 x 10
M10 x 20
M12 x 12
M12 x 18
M12 x 24
M14x1.25 x 8.4
M14x1.25 x 12.4
M14x1.25 x 16.4
Diameter (d):
M 6 - M 14x1.25
ECLASS 7.1:
23110901
Packaging unit (pcs.):
1
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard and fine thread
Material:
Stainless steel A2
Surface:
coloured green
Product group:
Repair kit
RoHS conformal:
Material:
Stainless steel
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
PDF
ENG
0180/18-V1-02