HELICOIL® Plus Kit - Repair range spark plugs

M10 x 1 - M14 x 1,25 | 3 dimensions in 3 lengths
Thread type: Metric fine thread | Material: Stainless steel A2 | Surface: coloured green | Product group: Repair kit
Diameter (d)
M 10x1 - M14x1.25
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41864000001/10
Art.no.: 41864000001/10
HELICOIL® Plus kit - repair portfolio for spark plug threads.

Delivery scope:
• HELICOIL® Plus thread inserts per size and length
• Combined HELICOIL® drilling and tapping tools - 2 in 1
• HELICOIL® Plus installation mandrels
• Tang break-off pliers
• Practical case for storage and transport
• Operating instructions

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.

Items:
10 pieces HELICOIL® Plus thread inserts per size and length.
Diameter (d):
M 10x1 - M14x1.25
ECLASS 7.1:
23110901
Packaging unit (pcs.):
1
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric fine thread
Material:
Stainless steel A2
Surface:
coloured green
Product group:
Repair kit
RoHS conformal:
Material:
Stainless steel
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
PDF
ENG
0180/18-V1-02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024