HELICOIL® Plus Kit - Thread repair lambda probe threads

M 18x 1,5 | 1 dimension in 1 length
Thread type: Metric fine thread | Surface: silver plated | Product group: Repair kits
Diameter (d)
M 18x1.5
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41859184003/10
Art.no.: 41859184003/10
HELICOIL® Plus Kit - repair for lambda probe threads including HELICOIL® Plus thread inserts made of Inconel X750 (silver-plated) for high thermal loads.

Delivery scope:
• HELICOIL® Plus thread inserts
• HSS HELICOIL® manual tap with pilot
• HELICOIL® Plus installation mandrel
• Hexagon wrench A/F 2.5
• Tool adapter for 3/8" ratchet tap wrench
• Practical case for storage and transport
• Operating instructions

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.

Items:
5 pieces HELICOIL® Plus thread inserts M18 x 1.5 x 9.
B:
18,5
Diameter (d):
M 18x1.5
d1 max.:
22
d1 min.:
21,5
D1HC max.:
18,56
D1HC min.:
18,32
DHC min.:
21,25
Nominal length t2:
9
Pitch (P):
1,5
t3 max.:
8,2
Packingunit (pcs.):
1
W:
4,2
Nominal length t2 (x d):
0,5
Material version:
Inconel X750, silver-plated
Thread type:
Metric fine thread
Surface:
silver plated
Product group:
Repair kits
RoHS conformal:
Material:
Inconel
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
PDF
ENG
0180/18-V1-02