RIVKLE® Force controller

for optimising the setting of force-controlled mechanical installation tools – RIVKLE® NEO P107, NEO B107, NEO B109, B2007, P1007, P2007, P3007, P2007 PN and P3007 PN
Product group: Accessories | Product type: FC340
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 28252214000/00
Art.no.: 28252214000/00
RIVKLE® force controller FC340:
• To optimise the adjustment of force-controlled mechanical installation tools
• For RIVKLE® NEO P107, NEO B107, NEO B109, B2007, P1007, P2007, P3007, P2007 PN and P3007 PN
• Force measuring range: 3 kN–40 kN
• Tooling not included (to be ordered separately according to the size)
ECLASS 7.1:
21040706
Packaging unit (pcs.):
1
Product group:
Accessories
Product type:
FC340
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Operating instructions: RIVKLE® FC340
PDF
ENG
05/2021