RIVQUICK® Earthing rivets

with one faston, for electrical applications
Material: Copper / Copper-plated | Product group: Elements
RIVQUICK® Earthing rivets 4 | 6 | 0,80 – 1,50 | 500
Diameter (d)
4
Length (l)
6
Clamping range (e min - e max)
0,80 – 1,50
Packaging unit (pcs.)
500
Reset selection
For further information please contact us.
Art.no.: 22194940008/01
Art.no.: 22194940008/01
Earthing rivets with copper body and steel copper plated mandrel

Rivet equipped with a Faston connector
Drilling diameter d:
5.3 - 5.4
Diameter (d):
4
Diamter (d1):
4
e max.:
1.5
e min.:
0.8
ECLASS 7.1:
23120402
Clamping range (e min - e max):
0,80 – 1,50
Length (l):
6
Shear force (N):
1200
Packaging unit (pcs.):
500
Tensile force (N):
1700
Material mandrel:
Steel, copper-plated
Material sleeve:
Copper
Material:
Copper / Copper-plated
Product group:
Elements
Technical information:
Rivet equipped with a Faston connector
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024