RIVQUICK® Peel type rivets

Head shape: Dome head | Material: Aluminium / Steel zinc-plated | Product group: Elements
Diameter (d)
4
4.8
Length (l)
16
45
50
Clamping range (e min - e max)
6,00 – 9,50
8,00 – 11,00
31,50 – 37,00
36,50 – 42,00
Packaging unit (pcs.)
500
1000
For further information please contact us.
RIVQUICK® Peel type rivets, Dome head, Body: aluminium / Mandrel: Steel zinc plated
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Steel zinc plated
Material sleeve:
Aluminium
Material:
Aluminium / Steel zinc-plated
Product group:
Elements
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)