E 1452 | Tempered steel 10 | Zinc-plated | Pan head | Internal hex socket (Torx))| Cr(VI) - free | Self-tapping thread
The EJOT® PT screws with a self-tapping thread are used for direct fastening thermoplastics. They lower production costs as no thread is created and no additional locking is required. They are inserted into pre-drilled holes for joining and are also suitable for very thin-walled components due to their low radial expansion. The screw connection has special self-locking features and protects the component. The large load-bearing capacity is achieved by a large thread load-bearing depth
Benefits:
• also suitable for very thin thermoplastic components due to low radial expansion
• lowers production costs - no thread formation and no additional securing required
• large load-bearing capacity due to large thread load-bearing depth
Further information and CAD files can be obtained directly from EJOT
The EJOT® PT screws with a self-tapping thread are used for direct fastening thermoplastics. They lower production costs as no thread is created and no additional locking is required. They are inserted into pre-drilled holes for joining and are also suitable for very thin-walled components due to their low radial expansion. The screw connection has special self-locking features and protects the component. The large load-bearing capacity is achieved by a large thread load-bearing depth
Benefits:
• also suitable for very thin thermoplastic components due to low radial expansion
• lowers production costs - no thread formation and no additional securing required
• large load-bearing capacity due to large thread load-bearing depth
Further information and CAD files can be obtained directly from EJOT
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Button head
Force application:
Hexalobular / Torx
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
Fastening and assembly technology: Products and services
Hexalobular /TORX®: Efficient assembly
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
The Manual of fastening Technology: 8th edition