DIN 580

Eye bolts

with flange and groove
Flange/washer: without flange | Thread type: Metric thread | Head shape: Ring | Material: Stainless steel A2 | Installation method: Assembly by hand | Product group: Screws
Diameter (d)
M8
M10
M12
M16
M20
M24
Length (l)
13
17
20.5
27
30
36
Packaging unit (pcs.)
10
15
25
40
For further information please contact us.
DIN 580 | stainless steel | A2 | Cr(VI) - free | metric thread
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Ring
Material:
Stainless steel A2
Installation method:
Assembly by hand
Product type:
other screws
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Technical information and dimensions of the product
PDF
ENG
02/2024
Products and services
PDF
ENG
1180/21-V1-EN (WBH)