DIN 961
similar to ISO 8676

Hexagon head bolts

hexagon head | fully threaded | metric fine thread
Material: Steel 12.9 | Surface: bright | Flange/washer: without flange | Thread type: Metric fine thread | Head shape: Hexagon head | Force application: Hexagon head | Material: Steel 12.9 | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
Diameter (d)
M12 x 1,5
Length (l)
45
Packaging unit (pcs.)
200
Reset selection
For further information please contact us.
Art.no.: 96112.91245
similar to ISO 8676
Art.no.: 96112.91245
DIN 961 | steel | 12.9 | bright | Cr(VI) - free | metric fine thread

Note: Similar to ISO 8676 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22
a max.:
4.5
c max.:
0.6
c min.:
0.15
Diameter (d):
M12 x 1,5
da max.:
13.7
dw min. A:
17.4
dw min. B:
17.2
e min. A:
21.1
e min. B:
20.88
ECLASS 7.1:
23110101
k:
7.5
k max. A:
7.68
k max. B:
7.79
k min. A:
7.32
k min. B:
7.21
Length (l):
45
l max. A:
45.5
l min. A:
44.5
Material:
Steel 12.9
DIN/ISO:
DIN 961
Surface:
bright
Pitch (P):
1.5
r min.:
0.6
s max.:
19
s min. A:
18.67
s min. B:
18.48
Packaging unit (pcs.):
200
Tool size:
SW 19
Material version:
12.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric fine thread
Head shape:
Hexagon head
Force application:
Hexagon head
Installation method:
Screw into place with tool
Product type:
Cap screw with external driving feature