ISO 7380-2 | Half-round screw | with flange | Steel | 10.9 | Zinc-plated | Internal hex socket / Torx | Metric thread | Cr(VI) - free
Note:
• Due to the head geometry, the load capacity of these screws is limited, see DIN EN ISO 898-1
• Some dimensions are provided from thread to head.
Note:
• Due to the head geometry, the load capacity of these screws is limited, see DIN EN ISO 898-1
• Some dimensions are provided from thread to head.
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Round head
Force application:
Hexalobular / Torx
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition