DIN 908

Locking screws

cylinder head | hexagon socket | with flange | cylindrical metric fine thread
Flange/washer: without flange | Thread type: Cylindrical metric fine thread | Head shape: Cylinder head | Force application: Hexagon socket | Material: Stainless steel A4 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M10 x 1
M12 x 1.5
M14 x 1.5
M26 x 1.5
Length (l)
11
15
20
Packaging unit (pcs.)
10
50
100
For further information please contact us.
DIN 908 | stainless steel | A4 | Cr(VI) - free | cylindrical metric fine thread
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Cylindrical metric fine thread
Head shape:
Cylinder head
Force application:
Hexagon socket
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature