E 5454 | Tempered steel 10 | Zinc-plated | Countersunk head | Torx Plus / Autosert drive | Cr(VI) - free | Self-tapping
The EJOT® Delta PT screws with self-tapping thread are used for direct screw fastening of thermoplastics subject to challenging operating conditions. They lower production costs as no thread is created and no additional locking is required. The thread geometry is particularly innovative and enables self-locking connections of even very thin components while protecting the material. This delivers exceptional fatigue strength as well as high resistance to tension, torsion and vibrations.
Benefits:
• innovative thread geometry protects the material, even in the case of very thin-walled plastic components
• lower production costs – no thread machining or additional locking required
• suitable for high loads – offers fatigue strength as well as resistance to tension, torsion and vibrations
Further information and CAD files can be obtained directly from EJOT
The EJOT® Delta PT screws with self-tapping thread are used for direct screw fastening of thermoplastics subject to challenging operating conditions. They lower production costs as no thread is created and no additional locking is required. The thread geometry is particularly innovative and enables self-locking connections of even very thin components while protecting the material. This delivers exceptional fatigue strength as well as high resistance to tension, torsion and vibrations.
Benefits:
• innovative thread geometry protects the material, even in the case of very thin-walled plastic components
• lower production costs – no thread machining or additional locking required
• suitable for high loads – offers fatigue strength as well as resistance to tension, torsion and vibrations
Further information and CAD files can be obtained directly from EJOT
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Countersunk head
Force application:
Torx Plus
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
Fastening and assembly technology: Products and services
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
The Manual of fastening Technology: 8th edition