RIVKLE® Standard blind rivet studs

Hole geometry: Hexagonal | Head shape: Flat head | Material: Steel zinc-plated | Surface: zinc-plated | Product group: Elements | Body form: Hexagonal
Diameter (d)
M 6
M 8
l min.
19
27.5
28.5
Clamping range (e min - e max)
0,50 – 3,00
Packaging unit (pcs.)
500
800
For further information please contact us.
Thread as per ISO 6H (ISO 68-1).
Corrosion resistance min. 400 hours against red rust in salt spray test (according to ISO 9227).

Advantages:
• Easy pre-positioning of the parts to set prior to tightening (for heavy and large components or concealed installation)
• Production of a reusable screw thread complying with screw property class 8.8
• Simple and economical installation
• Flexibility
• Environmental compatibility
Hole geometry:
Hexagonal
Head shape:
Flat head
Material:
Steel zinc-plated
Surface:
zinc-plated
Product group:
Elements
Body form:
Hexagonal
Material:
Steel
Technical information:
Thread according to ISO 6h (ISO 68-1) - Corrosion resistance 400 h salt spray
360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)
Technical information and dimensions of the product
PDF
ENG
02/2024