RIVKLE® Standard blind rivet studs

Hole geometry: Hexagonal | Head shape: Thin head | Material: Stainless steel | Product group: Elements | Body form: Hexagonal
Diameter (d)
M 5
M 6
l min.
15.5
20.5
25.5
Clamping range (e min - e max)
0,50 – 3,00
Packaging unit (pcs.)
50
500
For further information please contact us.
Thread as per ISO 6H (ISO 68-1).
Corrosion resistance min. 400 hours against red rust in salt spray test (according to ISO 9227).

Advantages:
• Easy pre-positioning of the parts to set prior to tightening (for heavy and large components or concealed installation)
• Production of a reusable screw thread complying with screw property class 8.8
• Simple and economical installation
• Flexibility
• Environmental compatibility
Hole geometry:
Hexagonal
Head shape:
Thin head
Material:
Stainless steel
Product group:
Elements
Body form:
Hexagonal
Material:
Stainless steel
Technical information:
Thread according to ISO 6h (ISO 68-1) - Corrosion resistance 400 h salt spray
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE®: Stainless steel blind rivet nuts and studs
PDF
ENG
RK INOX 10/16 EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)