HELICOIL® tang break-off tool

for HELICOIL® Plus and HELICOIL® Classic M 2 - M 12; UNC 2-56 bis UNC 1/2"-13; UNF 4-48 bis 1/2"-20 and other similar inch sizes
Product group: Tools | Product type: Standard
Standard HELICOIL® tang break-off tool for tang removal without loss of performance. Easy-to-use, economical and fitting for HELICOIL® Plus and HELICOIL® Classic thread inserts with lengths between 1 d and 2 d.

Note:
From M14 and UNC 5/9"-18, the tang must be removed using snipe nose pliers.
Product group:
Tools
Product type:
Standard
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02