HELICOIL® combined drilling and tapping tool

for holding threads according to DIN 8140-2 tolerance class 5H (6H mod.)
Thread type: Metric standard and fine thread | Product group: Tools | Product type: 0142.9
Combined drilling and tapping tool 0142.0 for HELICOIL® holding threads in damaged metric coarse and fine threads. Pre-drilling (tap drilling) is not required.

HELICOIL® taps create holding threads of tolerance class 5H (6H mod). After the HELICOIL® has been installed, there is an ISO thread of tolerance class 6H.

Note:
With its guide part, it can only be used for blind-hole threads under certain conditions.
Thread type:
Metric standard and fine thread
Product type:
Drilling and tapping tool
Product group:
Tools
Product type:
0142.9
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024