Type 0141.5 HELICOIL® machine tap to create holding threads for HELICOIL® thread inserts with UNC threads as per NASM33537. The tap is suited for blind holes and blind holes with a deeper tap hole.
Properties:
• Spiral flute 40° right-hand spiral
• 2-pitch chamfer
• 10 % cutting angle
• For steels with 500–850 N/mm² strength
• Also for cast aluminium alloys with an Si content up to 10 %
• Tolerance class 2B
Properties:
• Spiral flute 40° right-hand spiral
• 2-pitch chamfer
• 10 % cutting angle
• For steels with 500–850 N/mm² strength
• Also for cast aluminium alloys with an Si content up to 10 %
• Tolerance class 2B
Thread type:
UNC
Product group:
Accessories
Product type:
0141.5
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads
Product Guide: 360° Joining Technology