HELICOIL® manual taps

finishing tap for through holes and blind holes
Thread type: BSW | Product group: Tools | Product type: 0140.2
Finishing tap (product type 0140.2)

Manual tap for through holes and blind holes to create holding threads (acc. to NASM33537) for HELICOIL® coil thread inserts. A manual tap, a taper tap (product type 0140.1), is required in addition.

Properties:
• 2-pitch chamfer
• Machining of materials with 700 N/mm² strength max.

Note:
The taper tap (product type 0140.1) must be ordered as a separate item.
Thread type:
BSW
Product group:
Tools
Product type:
0140.2
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)