Plug gauge for HELICOIL® holding threads

according to DIN 8140-T2 tolerance class 4H (5H mod.)
Thread type: Metric standard and fine thread | Product group: Accessories
Diameter (d)
M 2.5
M 3
M 4
M 5
M 6
M 7
M 8
M 10
M 24x1.5
Pitch (P)
0.5
0.7
0.8
0.45
1
1.5
1.25
Packaging unit (pcs.)
1
For further information please contact us.
Plug gauge to check if holding threads for HELICOIL® thread inserts which have been produced with a threading tool are true to gauge.

For metric coarse and fine threads. Complies with tolerance class 4H (5H mod.) as per DIN 8140-2.
Thread type:
Metric standard and fine thread
Product type:
Plug gauge
Product group:
Accessories
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024