B 9022

Large diameter washers

Material: Steel | Surface: zinc-plated | Product group: Washers
Diameter (d)
4.3
5.3
6.4
8.4
10.5
12.5
Diamter (d1)
20
25
30
35
40
For further information please contact us.
B 9022 | steel | zinc-plated | Cr(VI) - free

Tolerance as per DIN ISO 4759.3 | product class C
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Surface:
zinc-plated
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02