DIN 6319 C

Spherical washers

form c | hardened
Material: Steel | Surface: bright | Product group: Washers
Diameter (d)
6.4
8.4
10.5
13
17
21
25
31
37
Packaging unit (pcs.)
10
25
50
100
200
500
For further information please contact us.
DIN 6319 C | steel | bright | Cr(VI) - free

Male and female spherical washers DIN 6319 are used when clamping elements should adjust themselves to non-parallel surfaces| When hexagonal nuts DIN 6330 type B are used, the male spherical washer is not required
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Surface:
bright
Product type:
spherical washers, conical cups
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
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02