DIN 433
similar to ISO 7092

Washers for cylinder screws

Material: Stainless steel A4 | Product group: Washers
Diameter (d)
3.2
3.7
4.3
5.3
6.4
8.4
10.5
13
15
17
19
21
Packingunit (pcs.)
200
500
1000
2000
For further information please contact us.
similar to ISO 7092 | DIN standard has been withdrawn
DIN 433 | stainless steel | A4 | Cr(VI) - free

Note: similar to ISO 7092 | DIN-standard has been withdrawn
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)