DIN 705

Adjusting rings

form A | with slotted set screw as per DIN 553
Material: Stainless steel 1.4305 | Installation method: Installation with tool | Product group: Miscellaneous
DIN 705 | stainless steel | 1.4305 | Cr(VI) - free

Up to d = 70 mm with 1 threaded pin, from d = 80 mm with 2 threaded pins
Material version:
1.4305
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Stainless steel 1.4305
Installation method:
Installation with tool
Product type:
Grease nipples and adjusting rings
Product group:
Miscellaneous