DIN 705

Adjusting rings

form A | up to d = 70 mm with 1 set srew | from d = 80 mm with 2 set srews
Material: Steel | Installation method: Installation with tool | Surface: bright | Product group: Miscellaneous
DIN 705 | steel | bright | Cr(VI) - free

Up to d = 70 mm with 1 threaded pin, from d = 80 mm with 2 threaded pins
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Installation with tool
Surface:
bright
Product type:
Grease nipples and adjusting rings
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024