B52035 QUICK FLOW® Plus form F | thin sheet screw | steel | zinc-plated, thick-film passivated (VZD) | Cr(VI) - free | flanged button head | hexalobular drive | self-tapping | double thread | incl. 3 suitable bits per PU
QUICK FLOW® Plus is the universal and economical thin sheet metal screw connection from Böllhoff.
Your advantages:
• No pre-drilling of the metal
• Only one-sided accessibility required
• Saving of mother elements
• Short cycle times thanks to direct screwing with self-tapping, double thread
• Reduction of process costs
• High process reliability in assembly due to higher overtorques
• Repeated loosening and tightening possible
• Enclosed bits for convenient assembly
• Automated assembly possible
• Secure and durable connection of sheet metal
Bits:
Additional bits are included to optimise the screwing process. These bits have a special geometry that prevents the screw from wobbling. This makes the screwing process comfortable for the worker, even in difficult assembly situations. However, the use of the bits is optional - commercially available bits can also be used.
Surface (VZD): galvanized, thick-film passivated, min. 5μm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction μ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa
*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
QUICK FLOW® Plus is the universal and economical thin sheet metal screw connection from Böllhoff.
Your advantages:
• No pre-drilling of the metal
• Only one-sided accessibility required
• Saving of mother elements
• Short cycle times thanks to direct screwing with self-tapping, double thread
• Reduction of process costs
• High process reliability in assembly due to higher overtorques
• Repeated loosening and tightening possible
• Enclosed bits for convenient assembly
• Automated assembly possible
• Secure and durable connection of sheet metal
Bits:
Additional bits are included to optimise the screwing process. These bits have a special geometry that prevents the screw from wobbling. This makes the screwing process comfortable for the worker, even in difficult assembly situations. However, the use of the bits is optional - commercially available bits can also be used.
Surface (VZD): galvanized, thick-film passivated, min. 5μm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction μ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa
*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
self-tapping thread
Head shape:
Flanged button head
Force application:
Hexalobular / Torx
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated, thick-film passivated (VZD)
Product type:
Direct screw-fitting
Product group:
Sheet metal screws
RoHS conformal:
QUICK FLOW® Plus: Efficient fastening for thin sheet metal