DIN 427
identical with ISO 2342

Headless screws

with slot and chamfer end
Flange/washer: without flange | Thread type: Metric thread | Force application: Slotted | Material: Steel 14 H | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
identical with ISO 2342 | DIN standard has been withdrawn
DIN 427 | steel | 14 H | bright | Cr(VI) - free | metric thread

Note: identical to ISO 2342 | DIN standard has been withdrawn
Material version:
14 H
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Slotted
Material:
Steel 14 H
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Set screws/Stud bolts
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024