DIN 427
identical with ISO 2342

Headless screws

with slot and chamfer end
Flange/washer: without flange | Thread type: Metric thread | Force application: Slotted | Material: Stainless steel 1.4305 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M3
M4
M5
M6
M8
M10
Length (l)
6
8
10
12
16
20
25
30
35
Packingunit (pcs.)
50
100
200
For further information please contact us.
identical with ISO 2342 | DIN standard has been withdrawn
DIN 427 | stainless steel | 1.4305 | Cr(VI) - free | metric thread

Note: identical to ISO 2342 | DIN standard has been withdrawn
Material version:
1.4305
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Slotted
Material:
Stainless steel 1.4305
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)