DIN 6796

Conical spring washers for threaded connections

Material: Spring steel | Surface: mechanically zinc-plated | Material: Spring steel | Installation method: Assembly by hand | Surface: mechanically zinc-plated | Product group: Washers
Diameter (d)
3
3.5
4
5
6
8
10
12
14
16
20
24
Packaging unit (pcs.)
100
250
500
1000
Reset selection
For further information please contact us.
Art.no.: 6796FSTMZ10
Art.no.: 6796FSTMZ10
DIN 6796 | steel | spring steel | mechanically zinc-plated | Cr(VI) - free
Diameter (d):
10
Diamter (d1):
10.5
Diameter (d2):
23
ECLASS 7.1:
23090308
For thread:
M10
h max.:
3,2
h min.:
2,8
Material:
Spring steel
DIN/ISO:
DIN 6796
Surface:
mechanically zinc-plated
s:
2,5
Packaging unit (pcs.):
500
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Installation method:
Assembly by hand
Application:
Joining by bolt, joining by stud, joining by screw
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)