DIN 6796

Conical spring washers for threaded connections

Material: Spring steel | Installation method: Assembly by hand | Surface: mechanically zinc-plated | Product group: Washers
Diameter (d)
2.5
3
3.5
4
5
6
7
8
10
12
14
16
18
20
24
Packingunit (pcs.)
100
250
500
1000
Reset selection
For further information please contact us.
Art.no.: 6796FSTMZ3
Art.no.: 6796FSTMZ3
DIN 6796 | steel | spring steel | mechanically zinc-plated | Cr(VI) - free
Diameter (d):
3
Diamter (d1):
3.2
Diameter (d2):
7
For thread:
M3
h max.:
0,85
h min.:
0,72
s:
0,6
Packingunit (pcs.):
1000
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Installation method:
Assembly by hand
Surface:
mechanically zinc-plated
Application:
Joining by bolt, joining by stud, joining by screw
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)