B 52035

QUICK FLOW® Plus thin sheet screw

Form C | button head | hexalobular drive | case hardened | anti-friction coated
Material: Steel | Surface: zinc-plated, thick-film passivated (VZD) | Thread type: self-tapping thread | Head shape: Button head | Force application: Hexalobular / Torx | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Sheet metal screws
Diameter (d)
4
Length (l)
19
Packaging unit (pcs.)
1000
Reset selection
For further information please contact us.
Art.no.: 52035C/TXB419
Art.no.: 52035C/TXB419
B52035 QUICK FLOW® Plus form C | thin sheet screw | steel | zinc-plated, thick-film passivated (VZD) | Cr(VI) - free | button head | hexalobular drive | self-tapping | double thread | incl. 3 suitable bits per PU

QUICK FLOW® Plus is the universal and economical thin sheet metal screw connection from Böllhoff.

Your advantages:
• No pre-drilling of the metal
• Only one-sided accessibility required
• Saving of mother elements
• Short cycle times thanks to direct screwing with self-tapping, double thread
• Reduction of process costs
• High process reliability in assembly due to higher overtorques
• Repeated loosening and tightening possible
• Enclosed bits for convenient assembly
• Automated assembly possible
• Secure and durable connection of sheet metal

Bits:
Additional bits are included to optimise the screwing process. These bits have a special geometry that prevents the screw from wobbling. This makes the screwing process comfortable for the worker, even in difficult assembly situations. However, the use of the bits is optional - commercially available bits can also be used.

Surface (VZD): galvanized, thick-film passivated, min. 5μm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction μ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
a max.:
1
Diameter (d):
4
dk max.:
8
dk min.:
7.64
e:
7
k max.:
3.1
Head height:
3.1
Length (l):
19
l max.:
19.4
l min.:
18.6
Material:
Steel
DIN/ISO:
B 52035
Surface:
zinc-plated, thick-film passivated (VZD)
Pitch (P):
1.4
t max.:
1.66
t min.:
1.27
Packaging unit (pcs.):
1000
Tool size:
TX 20
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
self-tapping thread
Head shape:
Button head
Force application:
Hexalobular / Torx
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Sheet metal screws
RoHS conformal:
QUICK FLOW® Plus: Efficient fastening for thin sheet metal
PDF
ENG
8529/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
06/2024